IESNA:LM-63-2002
[TEST]P821555
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D5-740-12VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]4000K, 70 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7674
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 73
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
506.4 521.4 534.8 552.8 578.3 606.8 644.2 689.2 746.1 801.5
858.4 921.4 990.3 1057.7 1140.1 1249.5 1376.8 1493.7 1610.5 1730.4
1839.7 1968.6 2118.4 2205.3 2251.7 2304.2 2289.2 2229.3 2106.4 1937.1
1734.9 1484.7 1171.6 833 474.9 155.8 82.4 74.9 61.4 47.9
36 25.5 18 10.5 6 3 1.5 1.5 0 0
0 0 0 0 0 0 1.5 1.5 1.5 1.5
1.5 0 0 0 1.5 1.5 1.5 1.5 1.5 1.5
1.5 0 0
506.4 519.9 534.8 551.3 575.3 603.8 639.7 686.2 744.6 801.5
857 918.4 985.8 1057.7 1146.1 1255.5 1382.8 1501.2 1619.5 1737.9
1854.7 1976.1 2131.9 2230.8 2266.7 2329.6 2310.2 2245.8 2131.9 1958.1
1754.4 1520.6 1206 862.9 497.4 166.3 82.4 74.9 61.4 47.9
36 27 18 10.5 6 3 1.5 1.5 0 0
0 0 0 0 0 0 1.5 1.5 1.5 1.5
1.5 0 0 0 0 1.5 0 1.5 0 1.5
1.5 1.5 0
506.4 519.9 533.3 551.3 575.3 606.8 642.7 687.7 749.1 807.5
862.9 921.4 990.3 1068.2 1159.6 1282.4 1423.3 1543.1 1667.5 1787.3
1922.1 2048 2205.3 2338.6 2380.6 2425.5 2451 2385.1 2266.7 2104.9
1868.2 1621 1319.9 952.8 557.3 179.8 79.4 71.9 59.9 46.4
36 25.5 16.5 10.5 6 3 1.5 1.5 1.5 1.5
1.5 0 0 0 0 0 0 1.5 0 1.5
0 0 0 0 0 0 0 0 0 0
1.5 0 0
506.4 518.4 533.3 548.3 572.3 605.3 642.7 689.2 749.1 807.5
867.4 927.4 999.3 1084.7 1183.6 1310.9 1463.7 1600 1727.4 1859.2
1998.6 2175.3 2332.6 2460 2569.4 2617.3 2606.8 2578.3 2464.5 2305.7
2078 1793.3 1448.7 1057.7 632.2 208.2 76.4 68.9 56.9 44.9
33 24 16.5 10.5 6 3 3 1.5 1.5 1.5
1.5 1.5 1.5 1.5 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
506.4 518.4 531.8 548.3 570.8 602.3 641.2 693.7 753.6 812
873.4 937.9 1006.8 1093.7 1203 1346.9 1498.2 1637.5 1781.3 1917.7
2076.5 2241.3 2451 2608.3 2684.7 2717.7 2773.1 2737.1 2609.8 2431.5
2202.3 1914.7 1550.6 1143.1 693.7 236.7 70.4 62.9 52.4 40.5
31.5 22.5 15 9 4.5 3 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
506.4 518.4 530.4 546.8 569.3 599.3 639.7 693.7 753.6 809
865.9 931.9 1009.8 1092.2 1195.5 1343.9 1508.7 1654 1788.8 1932.6
2088.4 2287.7 2482.5 2629.3 2704.2 2765.6 2825.5 2774.6 2636.8 2463
2233.8 1931.1 1564.1 1143.1 686.2 218.7 61.4 55.4 46.4 36
27 19.5 13.5 9 4.5 3 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 0 0 1.5 0 1.5
0 0 0 0 0 0 0 0 1.5 0
0 0 0
506.4 518.4 531.8 546.8 569.3 599.3 639.7 695.1 755.1 809
868.9 934.9 1008.3 1093.7 1195.5 1345.4 1510.2 1657 1790.3 1934.1
2089.9 2289.2 2491.5 2633.8 2702.7 2758.1 2815.1 2792.6 2639.8 2466
2230.8 1934.1 1568.6 1146.1 687.7 227.7 61.4 55.4 44.9 36
27 19.5 13.5 9 4.5 3 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 0 1.5
1.5 0 0 0 0 0 1.5 1.5 0 1.5
1.5 0 0
506.4 518.4 530.4 546.8 566.3 596.3 633.7 687.7 747.6 806
864.4 927.4 997.8 1084.7 1192.5 1336.4 1490.7 1625.5 1763.3 1908.7
2061.5 2233.8 2425.5 2564.9 2650.3 2704.2 2743.1 2722.2 2596.3 2400.1
2169.3 1866.7 1511.6 1099.7 645.7 188.8 49.4 44.9 37.5 28.5
22.5 16.5 10.5 7.5 3 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 0 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 0
506.4 516.9 528.9 545.3 566.3 594.8 630.7 681.7 737.1 794
852.5 915.4 987.3 1069.7 1167.1 1286.9 1436.7 1568.6 1700.4 1832.3
1971.6 2137.9 2298.2 2424 2509.4 2560.4 2567.9 2525.9 2419.5 2266.7
2028.5 1752.9 1408.3 1020.3 593.3 170.8 37.5 33 28.5 21
16.5 12 7.5 4.5 3 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 0
506.4 515.4 527.4 542.3 564.8 593.3 627.7 671.2 729.6 785
840.5 898.9 963.3 1039.7 1131.1 1249.5 1382.8 1507.2 1630 1746.9
1875.7 2009 2158.9 2271.2 2323.7 2356.6 2362.6 2298.2 2179.8 2018
1793.3 1549.1 1228.5 865.9 473.4 127.3 24 21 16.5 13.5
10.5 7.5 4.5 3 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 0
506.4 513.9 525.9 540.8 563.3 587.3 621.7 666.7 720.6 776.1
828.5 888.4 955.8 1021.7 1107.1 1215 1328.9 1439.7 1543.1 1645
1740.9 1835.3 1955.1 2045 2086.9 2127.4 2116.9 2051 1941.6 1784.3
1576.1 1337.9 1048.7 725.1 383.5 98.9 9 7.5 6 4.5
3 3 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 0
506.4 513.9 525.9 542.3 561.8 587.3 618.7 666.7 716.1 770.1
822.5 880.9 942.3 1009.8 1090.7 1189.5 1298.9 1402.3 1495.2 1586.6
1664.5 1757.3 1851.7 1901.2 1946.1 1977.6 1961.1 1910.2 1797.8 1646.5
1465.2 1234.5 961.8 663.7 347.6 76.4 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 0
506.4 513.9 524.4 540.8 561.8 585.8 618.7 665.2 717.6 771.6
824 879.4 942.3 1006.8 1083.2 1185 1292.9 1388.8 1480.2 1564.1
1637.5 1716.9 1806.8 1859.2 1872.7 1907.2 1901.2 1844.2 1751.4 1610.5
1427.8 1209 948.3 657.7 347.6 73.4 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 0
506.4 512.4 524.4 537.8 558.8 585.8 618.7 662.2 717.6 771.6
822.5 873.4 930.4 997.8 1075.7 1176.1 1288.4 1381.3 1469.7 1547.6
1627 1706.4 1790.3 1844.2 1853.2 1866.7 1874.2 1836.8 1751.4 1631.5
1454.7 1251 1003.8 711.6 389.5 79.4 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 0
506.4 510.9 522.9 539.3 558.8 584.3 620.2 663.7 719.1 770.1
821 874.9 936.4 1003.8 1081.7 1183.6 1298.9 1396.3 1483.2 1565.6
1648 1746.9 1827.8 1871.2 1889.2 1883.2 1862.2 1847.2 1787.3 1685.4
1514.6 1306.4 1053.2 762.6 436 101.9 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 0 1.5 0 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0
506.4 510.9 522.9 536.3 555.8 582.8 618.7 666.7 723.6 773.1
822.5 871.9 930.4 997.8 1081.7 1189.5 1303.4 1391.8 1477.2 1553.6
1630 1706.4 1766.3 1757.3 1664.5 1493.7 1297.4 1283.9 1225.5 1138.6
1030.7 886.9 716.1 512.4 286.1 56.9 0 0 0 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
506.4 510.9 521.4 534.8 554.3 581.3 618.7 671.2 728.1 771.6
818 868.9 928.9 991.8 1065.2 1173.1 1286.9 1373.8 1441.2 1498.2
1552.1 1603 1613.5 1511.6 1274.9 927.4 533.3 512.4 485.4 448
400 337.1 265.2 185.8 100.4 19.5 0 0 0 0
0 1.5 0 0 0 0 1.5 0 1.5 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
506.4 509.4 521.4 533.3 552.8 582.8 618.7 666.7 722.1 768.6
813.5 859.9 909.4 967.8 1041.2 1137.1 1239 1307.9 1367.8 1408.3
1436.7 1442.7 1412.8 1279.4 990.3 569.3 209.7 194.8 181.3 163.3
142.3 116.9 88.4 59.9 30 4.5 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
506.4 509.4 519.9 533.3 552.8 582.8 617.2 662.2 719.1 765.6
809 849.5 895.9 949.8 1008.3 1089.2 1171.6 1230 1263 1279.4
1271.9 1254 1150.6 958.8 687.7 331.1 83.9 76.4 70.4 62.9
53.9 43.4 31.5 21 9 1.5 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
506.4 509.4 518.4 533.3 554.3 581.3 614.2 657.7 716.1 762.6
801.5 839 880.9 924.4 972.3 1038.2 1102.7 1135.6 1149.1 1134.1
1096.7 1011.3 882.4 689.2 416.5 157.3 4.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
506.4 507.9 518.4 531.8 554.3 579.8 611.3 657.7 713.1 758.1
794 831.5 870.4 909.4 954.3 1011.3 1063.7 1090.7 1093.7 1068.2
1000.8 895.9 759.6 551.3 313.1 109.4 4.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
506.4 507.9 516.9 531.8 552.8 578.3 611.3 656.2 710.1 755.1
794 831.5 868.9 907.9 952.8 1009.8 1057.7 1083.2 1084.7 1053.2
976.8 873.4 726.6 515.4 286.1 107.9 3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
